SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(2) | TLE2072M | TLE2072AM | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage |
VIC = 0, RS = 50Ω |
VO = 0 | 25°C | 1.1 | 6 | 0.7 | 3.5 | mV | ||
| Full range | 10.5 | 8 | |||||||||
| aVIO | Temperature coefficient of input offset voltage | Full range | 2.4 | 25(1) | 2.4 | 25(1) | μV/°C | ||||
| IIO | Input offset current |
VIC = 0 |
VO = 0 | 25°C | 6 | 100 | 6 | 100 | pA | ||
| Full range | 20 | 20 | nA | ||||||||
| IIB | Input bias current | 25°C | 20 | 175 | 20 | 175 | pA | ||||
| Full range | 60 | 60 | nA | ||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C |
15 to −11 |
15 to −11.9 |
15 to −11 |
15 to −11.9 |
V | |||
| Full range |
15 to −10.8 |
15 to −10.8 |
|||||||||
| VOM + | Maximum positive peak output voltage swing | IO = − 200mA | 25°C | 13.8 | 14.1 | 13.8 | 14.1 | V | |||
| Full range | 13.6 | 13.6 | |||||||||
| IO = − 2mA | 25°C | 13.5 | 13.9 | 13.5 | 13.9 | ||||||
| Full range | 13.3 | 13.3 | |||||||||
| IO = − 20mA | 25°C | 11.5 | 12.3 | 11.5 | 12.3 | ||||||
| Full range | 11.4 | 11.4 | |||||||||
| VOM − | Maximum negative peak output voltage swing | IO = 200mA | 25°C | −13.8 | −14.2 | −13.8 | −14.2 | V | |||
| Full range | −13.6 | −13.6 | |||||||||
| IO = 2mA | 25°C | −13.5 | −14 | −13.5 | −14 | ||||||
| Full range | −13.3 | −13.3 | |||||||||
| IO = 20mA | 25°C | −11.5 | −12.4 | −11.5 | −12.4 | ||||||
| Full range | −11.4 | −11.4 | |||||||||
| AVD | Large-signal differential voltage amplification | VO = ± 10V | RL = 600Ω | 25°C | 80 | 96 | 80 | 96 | dB | ||
| Full range | 78 | 78 | |||||||||
| RL = 2kΩ | 25°C | 90 | 109 | 90 | 109 | ||||||
| Full range | 89 | 89 | |||||||||
| RL = 10kΩ | 25°C | 95 | 118 | 95 | 118 | ||||||
| Full range | 93 | 93 | |||||||||
| ri | Input resistance | VIC = 0 | 25°C | 1012 | 1012 | Ω | |||||
| ci | Input capacitance |
VIC = 0 |
Common mode | 25°C | 7.5 | 7.5 | pF | ||||
| Differential | 25°C | 2.5 | 2.5 | ||||||||
| zo | Open-loop output impedance | f = 1MHz | 25°C | 80 | 80 | Ω | |||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, VO = 0 |
RS = 50Ω | 25°C | 80 | 98 | 80 | 98 | dB | ||
| Full range | 78 | 78 | |||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC± /ΔVIO) | VCC± = ± 5V to ± 15V | 25°C | 82 | 99 | 82 | 99 | dB | |||
| VO = 0 | RS = 50Ω | Full range | 80 | 80 | |||||||
| ICC | Supply current (both channels) | VO = 0 | No load | 25°C | 2.7 | 3.1 | 3.6 | 2.7 | 3.1 | 3.6 | mA |
| Full range | 3.6 | 3.6 | |||||||||
| ax | Crosstalk attenuation | VIC = 0 | RL = 2kΩ | 25°C | 120 | 120 | dB | ||||
| IOS | Short-circuit output current | VO = 0 | VID = 1V | 25°C | −30 | −45 | −30 | −45 | mA | ||
| VID = − 1V | 30 | 48 | 30 | 48 | |||||||