SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
|
TA |
VIOmax at 25°C |
PACKAGED DEVICES | ||||
|---|---|---|---|---|---|---|
| SMALL OUTLINE (D)(1) | CHIP CARRIER (FK) | CERAMIC DIP (JG) | PLASTIC DIP (P) | CERAMIC FLAT PACK (U) | ||
| 0°C to 70°C | 2mV | TLE2071ACD | — | — | TLE2071ACP | — |
| 4mV | TLE2071CD | — | — | TLE2071CP | — | |
| −40°C to 85°C | 2mV | TLE2071AID | — | — | TLE2071AIP | — |
| 4mV | TLE2071ID | — | — | TLE2071IP | — | |
| −55°C to 125°C | 2mV | — | TLE2071AMFK | TLE2071AMJG | — | TLE2071AMU |
| 4mV | — | TLE2071MFK | TLE2071MJG | — | TLE2071MU | |
| TA | VIOmax at 25°C |
PACKAGED DEVICES | ||||
|---|---|---|---|---|---|---|
| SMALL OUTLINE (D)(1) | CHIP CARRIER (FK) | CERAMIC DIP (JG) | PLASTIC DIP (P) | CERAMIC FLAT PACK (U) | ||
| 0°C to 70°C | 3.5mV | TLE2072ACD | — | — | TLE2072ACP | — |
| 6mV | TLE2072CD | — | — | TLE2072CP | — | |
| −40°C to 85°C | 3.5mV | TLE2072AID | — | — | TLE2072AIP | — |
| 6mV | TLE2072ID | — | — | TLE2072IP | — | |
| −55°C to 125°C | 3.5mV | — | TLE2072AMFK | TLE2072AMJG | — | TLE2072AMU |
| 6mV | — | TLE2072MFK | TLE2072MJG | — | TLE2072MU | |
| TA | VIOmax at 25°C |
PACKAGED DEVICES | ||||
|---|---|---|---|---|---|---|
| SMALL OUTLINE (DW)(1) | CHIP CARRIER (FK) | CERAMIC DIP (J) | PLASTIC DIP (N) | CERAMIC FLAT PACK (W) | ||
| 0°C to 70°C | 3mV | TLE2074ACDW | — | — | TLE2074ACN | — |
| 5mV | TLE2074CDW | — | — | TLE2074CN | — | |
| −40°C to 85°C | 3mV | TLE2074AIDW | — | — | TLE2074AIN | — |
| 5mV | TLE2074IDW | — | — | TLE2074IN | — | |
| −55°C to 125°C | 3mV | — | TLE2074AMFK | TLE2074AMJ | — | TLE2074AMW |
| 5mV | — | TLE2074MFK | TLE2074MJ | — | TLE2074MW | |