SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA | TLE2074C | TLE2074AC | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| SR | Slew rate | VO(PP) = ± 2.3V, AVD = − 1, CL = 20pF | RL = 2kΩ | 25°C | 32 | 32 | V/μs | ||||
| ts | Settling time | AVD = − 1, 2V step | To 10mV | 25°C | 0.25 | 0.25 | μs | ||||
| To 1mV | 0.4 | 0.4 | |||||||||
| Vn | Equivalent input noise voltage | RS = 20Ω | f = 10Hz | 25°C | 48 | 48 | nV/√Hz | ||||
| f = 10kHz | 4.4 | 4.4 | |||||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 10Hz |
2.77 | 2.77 | μVPP | ||||||
| In | Equivalent input noise current | VIC = 0 | f = 1kHz | 25°C | 60 | 60 | fA/√Hz | ||||
| THD + N | Total harmonic distortion plus noise | VO = 3VRMS, G = 1, f = 1kHz, RL = 10k | 25°C | 0.0032 | 0.0032 | % | |||||
| 25°C | 90 | 90 | dB | ||||||||
| B1 | Unity-gain bandwidth | 25°C | 10.6 | 10.6 | MHz | ||||||
| BOM | Maximum output-swing bandwidth | AVD = − 1 | CL = 25pF | 25°C | 300 | 300 | kHz | ||||
| φm | Phase margin at unity gain | VI = 10mV, CL = 25pF | RL = 2kΩ | 25°C | 56° | 56° | |||||