SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLE207x and TLE207xA family is a family of high voltage amplifiers which offer great DC precision and AC performance. This includes low noise floor and high slew rate, making TLE207x and TLE207xA family a flexible, high-performance amplifier. TLE207x and TLE207xA devices are great option for the following applications:
TLE207x and TLE207xA is available in standard packages PDIP and SOIC. The TLE207xM and TLE207xAM devices use the original design with JFET-input transistors and On-chip Zener trimming of offset voltage. The TLE207xM, TLE207xAM are available in CDIP, LCCC, and CFP For more information on packaging, see Section 10
| PART NUMBER(1) | CHANNEL COUNT | PACKAGE | PACKAGE SIZE(2) |
|---|---|---|---|
| TLE2071 | Single | D (SOIC, 8) | 4.9mm × 6mm |
| FK (LCCC, 20) | 8.89mm × 8.89mm | ||
| JG (CDIP, 8) | 9.58mm × 7.62mm | ||
| P (PDIP, 8) | 9.59mm × 7.94mm | ||
| U (CDP, 10) | 6.86mm × 22.4mm | ||
| TLE2072 | Dual | D (SOIC, 8) | 4.9mm × 6mm |
| FK (LCCC, 20) | 8.89mm × 8.89mm | ||
| JG (CDIP, 8) | 9.58mm × 7.62mm | ||
| P (PDIP, 8) | 9.59mm × 7.94mm | ||
| U (CDP, 10) | 6.86mm × 22.4mm | ||
| TLE2074 | Quad | DW (SOIC, 14) | 10.3mm × 10.3mm |
| FK (LCCC, 20) | 8.89mm × 8.89mm | ||
| J (CDIP, 14) | 19.6mm × 7.9mm | ||
| N (PDIP, 14) | 19.3mm × 7.94mm |
TLE207X and TLE207XA
in a Single-Pole, Low-Pass Filter