SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2071C | TLE2071AC | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = 0, RS = 50Ω |
VO = 0 | 25°C | 0.34 | 4 | 0.3 | 2 | mV | ||
| Full range | 6 | 4 | |||||||||
| aVIO | Temperature coefficient of input offset voltage | Full range | 3.2 | 29 | 3.2 | 29 | μV/°C | ||||
| IIO | Input offset current | VIC = 0 | VO = 0 | 25°C | 5 | 100 | 5 | 100 | pA | ||
| Full range | 1.4 | 1.4 | nA | ||||||||
| IIB | Input bias current | 25°C | 15 | 175 | 15 | 175 | pA | ||||
| Full range | 5 | 5 | nA | ||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C |
5 to −1 |
5 to −1.9 |
5 to −1 |
5 to −1.9 |
V | |||
| Full range |
5 to −0.9 |
5 to −0.9 |
|||||||||
| VOM+ | Maximum positive peak output voltage swing | IO = − 200μA | 25°C | 3.8 | 4.985 | 3.8 | 4.985 | V | |||
| IO = − 2mA | 25°C | 3.5 | 4.925 | 3.5 | 4.925 | V | |||||
| IO = − 20mA | 25°C | 1.5 | 4.5 | 1.5 | 4.5 | V | |||||
| VOM− | Maximum negative peak output voltage swing | IO = 200μA | 25°C | −3.5 | -4.985 | −3.5 | -4.985 | V | |||
| IO = 2mA | 25°C | −3.7 | -4.925 | −3.7 | -4.925 | V | |||||
| IO = 20mA | 25°C | −1.5 | -4.5 | −1.5 | -4.5 | V | |||||
| AVD | Large-signal differential voltage amplification | RL = 600Ω | 25°C | 80 | 91 | 80 | 91 | dB | |||
| RL = 2kΩ | 25°C | 90 | 100 | 90 | 100 | ||||||
| RL = 10kΩ | 25°C | 95 | 106 | 95 | 106 | ||||||
| ri | Input resistance | VIC = 0 | Common mode | 25°C | 100 | 100 | MΩ | ||||
| Differential | 25°C | 6 | 6 | TΩ | |||||||
| ci | Input capacitance | VIC = 0 | Common mode | 25°C | 1 | 1 | pF | ||||
| Differential | 25°C | 9 | 9 | ||||||||
| zo | Open-loop output impedance | Io = 0A | 25°C | See Figure 6-15 | See Figure 6-15 | Ω | |||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin,
VO = 0 |
RS = 50Ω |
25°C | 85 | 85 | dB | ||||
| kSVR | Supply-voltage rejection ratio (ΔVCC± /ΔVIO) | VCC± = ± 5V to ± 15V | 25°C | 82 | 99 | 82 | 99 | dB | |||
| VO = 0 | RS = 50Ω | Full range | 80 | 80 | |||||||
| ICC | Supply current (per channel) | VO = 0 | No load | 25°C | 1.35 | 2.48 | 2.92 | 1.35 | 2.48 | 2.92 | mA |
| IOS | Short-circuit output current | 25°C | ±65 | ±65 | mA | ||||||