SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC+ | Supply voltage VS = (V+) – (V–) | 0 | 38 | V | ||
| VID | Differential input voltage range(2) | VS + 0.2 | ||||
| VI | Common-Mode Voltage Input Range | (V–) – 0.5V, (V+) + 0.5V | ||||
| II | Input current (each input) | ± 1 | mA | |||
| IO | Output current (each output) | Continuous | mA | |||
| Duration of short-circuit current at (or below) 25°C(3) | Unlimited | |||||
| θJA | Package thermal impedance(4)(5) | D package | 97.1 | °C/W | ||
| DW package | 57.3 | |||||
| N package | 79.7 | |||||
| P package | 84.6 | |||||
| θJC | Package thermal impedance(4)(5) | FK package | 5.6 | °C/W | ||
| J package | 15.1 | |||||
| JG package | 14.5 | |||||
| U package | 14.7 | |||||
| W package | 10 | |||||
| TA | Operating free-air temperature range | C suffix | 0 | 70 | °C/W | |
| I suffix | −40 | 85 | ||||
| M suffix | −55 | 125 | ||||
| Tstg | Storage temperature | −65 | 150 | °C | ||
| Case temperature for 60 seconds | FK package | 260 | °C | |||
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds: | DW or N package | 260 | °C | |||
| Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds: | J, JG, U, or W package | 300 | °C | |||