SBOS833R October 2017 – November 2021 TLV9001 , TLV9002 , TLV9004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23, SC70(T) |
SC70, SOT-23(U), SOT-553 |
X2SON | ||
IN– | 4 | 3 | 2 | I | Inverting input |
IN+ | 3 | 1 | 4 | I | Noninverting input |
OUT | 1 | 4 | 1 | O | Output |
V– | 2 | 2 | 3 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 5 | 5 | 5 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70 | ||
IN– | 4 | 3 | I | Inverting input |
IN+ | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
SHDN | 5 | 5 | I | Shutdown: low = amp disabled, high = amp enabled. See Section 8.5 for more information. |
V– | 2 | 2 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 6 | 6 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
IN1– | 2 | I | Inverting input, channel 1 | |
IN1+ | 3 | I | Noninverting input, channel 1 | |
IN2– | 6 | I | Inverting input, channel 2 | |
IN2+ | 5 | I | Noninverting input, channel 2 | |
OUT1 | 1 | O | Output, channel 1 | |
OUT2 | 7 | O | Output, channel 2 | |
V– | 4 | I or — | Negative (low) supply or ground (for single-supply operation) | |
V+ | 8 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | VSSOP | X2QFN | DSBGA (WCSP) | ||
IN1– | 2 | 9 | B1 | I | Inverting input, channel 1 |
IN1+ | 3 | 10 | A1 | I | Noninverting input, channel 1 |
IN2– | 8 | 5 | B3 | I | Inverting input, channel 2 |
IN2+ | 7 | 4 | A3 | I | Noninverting input, channel 2 |
OUT1 | 1 | 8 | C1 | O | Output, channel 1 |
OUT2 | 9 | 6 | C3 | O | Output, channel 2 |
SHDN1 | 5 | 2 | — | I | Shutdown: low = amp disabled, high = amp enabled, channel 1. See Section 8.5 for more information. |
SHDN2 | 6 | 3 | — | I | Shutdown: low = amp disabled, high = amp enabled, channel 1. See Section 8.5 for more information. |
SHDN | — | — | B2 | Shutdown: low = both amplifiers disabled, high = both amplifiers enabled | |
V– | 4 | 1 | A2 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 10 | 7 | C2 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC, SOT-23 (14), TSSOP | WQFN | X2QFN | ||
IN1– | 2 | 16 | 1 | I | Inverting input, channel 1 |
IN1+ | 3 | 1 | 2 | I | Noninverting input, channel 1 |
IN2– | 6 | 4 | 5 | I | Inverting input, channel 2 |
IN2+ | 5 | 3 | 4 | I | Noninverting input, channel 2 |
IN3– | 9 | 9 | 8 | I | Inverting input, channel 3 |
IN3+ | 10 | 10 | 9 | I | Noninverting input, channel 3 |
IN4– | 13 | 13 | 12 | I | Inverting input, channel 4 |
IN4+ | 12 | 12 | 11 | I | Noninverting input, channel 4 |
NC | — | 6, 7 | — | — | No internal connection |
OUT1 | 1 | 15 | 14 | O | Output, channel 1 |
OUT2 | 7 | 5 | 6 | O | Output, channel 2 |
OUT3 | 8 | 8 | 7 | O | Output, channel 3 |
OUT4 | 14 | 14 | 13 | O | Output, channel 4 |
V– | 11 | 11 | 10 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 4 | 2 | 3 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 1 | I | Noninverting input |
IN1– | 16 | I | Inverting input |
IN2+ | 3 | I | Noninverting input |
IN2– | 4 | I | Inverting input |
IN3+ | 10 | I | Noninverting input |
IN3– | 9 | I | Inverting input |
IN4+ | 12 | I | Noninverting input |
IN4– | 13 | I | Inverting input |
SHDN12 | 6 | I | Shutdown: low = amp disabled, high = amp enabled, channel 1 and 2. See Section 8.5 for more information. |
SHDN34 | 7 | I | Shutdown: low = amp disabled, high = amp enabled, channel 3 and 4. See Section 8.5 for more information. |
OUT1 | 15 | O | Output |
OUT2 | 5 | O | Output |
OUT3 | 8 | O | Output |
OUT4 | 14 | O | Output |
V– | 11 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 2 | I | Positive (high) supply |