SBOS833R October 2017 – November 2021 TLV9001 , TLV9002 , TLV9004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLV900x family of low-power, rail-to-rail input and output operational amplifiers is specifically designed for portable applications. The devices operate from 1.8 V to 5.5 V, are unity-gain stable, and are suitable for a wide range of general-purpose applications. The class AB output stage is capable of driving less than or equal to 10‑kΩ loads connected to any point between V+ and V–. The input common-mode voltage range includes both rails, and allows the TLV900x devices to be used in any single-supply application.