SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
The unique feature of the TLV902xL and TLV903xL is the output latching capability. The output latches upon the first threshold crossing to allow capturing of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing. The system controller can reset the latch after performing any needed tasks. The user has the option of the output being un-latched at power-on ("L1" option), or latched at power-up ("L2" option).
These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.