SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VT | Input threshold voltage | VS = 1.8V and 5V | –1.75 | ±0.3 | 1.75 | mV |
| VT | Input threshold voltage | VS = 1.8V and 5V, TA = –40°C to +125°C | –2.25 | 2.25 | ||
| dVT/dT | Input threshold voltage drift | VS = 1.8V and 5V, TA = –40°C to +125°C | ±0.5 | µV/°C | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current per comparator | VS = 1.8V and 5V, No Load, Output Low | 22 | 30 | µA | |
| IQ | Quiescent current per comparator | VS = 1.8V and 5V, No Load, Output Low, TA = –40°C to +125°C | 42 | |||
| VPOR (postive) | Power-On Reset Voltage | 1.25 | V | |||
| PSRR | Power-supply rejection ratio | VS = 1.8V to 5V, TA = –40°C to +125°C (push-pull only) | 75 | 95 | dB | |
| PSRR | Power-supply rejection ratio | VS = 1.8V to 5V, TA = –40°C to +125°C (open drain only) | 80 | 95 | dB | |
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current | VCM = VS/2 | 5 | pA | ||
| IOS | Input offset current | VCM = VS/2 | 1 | pA | ||
| INPUT CAPACITANCE | ||||||
| CID | Input Capacitance, Differential | VCM = VS/2 | 2 | pF | ||
| CIC | Input Capacitance, Common Mode | VCM = VS/2 | 3 | pF | ||
| INPUT VOLTAGE RANGE | ||||||
| VIH_CLR | Voltage input high threshold of CLR | 1.2 | V | |||
| VIL_CLR | Voltage input low of threshold CLR | 0.6 | V | |||
| VCM-Range | Common-mode voltage range | VS = 1.8V and 5V, TA = –40°C to +125°C | (V–) – 0.2 | (V+) + 0.2 | V | |
| CMRR | Common-mode rejection ratio | VS = 5V, (V–) – 0.2V < VCM < (V+) + 0.2V, TA = –40°C to +125°C | 60 | 70 | dB | |
| CMRR | Common-mode rejection ratio | VS = 1.8V, (V–) – 0.2V < VCM < (V+) + 0.2V, TA = –40°C to +125°C | 50 | 60 | dB | |
| OUTPUT | ||||||
| VOL | Voltage swing from (V–) | ISINK = 4mA, TA = 25°C | 75 | 125 | mV | |
| VOL | Voltage swing from (V–) | ISINK = 4mA, TA = –40°C to +125°C | 175 | mV | ||
| VOH | Voltage swing from (V+) | ISOURCE = 4mA, TA = 25°C (push-pull only) | 75 | 125 | mV | |
| VOH | Voltage swing from (V+) | ISOURCE = 4mA, TA = –40°C to +125°C (push-pull only) | 175 | mV | ||
| ILKG | Open-drain output leakage current | VPULLUP = (V+), TA = 25°C | 100 | pA | ||
| ISC | Short-circuit current | VS = 5V, Sinking | 75 | 85 | mA | |
| ISC | Short-circuit current | VS = 5V, Sourcing (push-pull only) | 75 | 85 | mA | |