SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
The TLV90xxL is available with two power-on options.
The "L1" option comes out of POR with the output in the un-latched state and is armed for the next latch event.
The "L2" option comes out of POR with the output held in the latched condition, and must be cleared by a high-to-low transition on the CLR pin to arm the comparator for the next latch event.
The Function Summary table below summarizes the behaviors.
| Device | Output Type | Output state during POR | Output State | Armed output latches on: | Output Latch Condition |
|---|---|---|---|---|---|
| TLV902xL1 | Open-Drain | High | Armed | H → L | Low |
| TLV902xL2 | Open-Drain | Low | Latched Low | H → L | Low |
| TLV903xL1 | Push-Pull | Hi-Z | Armed | L → H | High |
| TLV903xL2 | Push-Pull | High | Latched High | L → H | High |