SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
The TLV90xxL does NOT have built-in hysteresis. The latching function negates the need for hysteresis as the output latches upon the first output transition. The reference level must be set to the desired threshold level, and the input signals well filtered to remove any noise or transients that can cause early triggering.