SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | A2 | — | Ground |
| SCL | A3 | I | Serial clock |
| ADD0 | B1 | I | Address select. Connect to GND, SCL, SDA or V+ |
| ALERT | A1 | O | Overtemperature alert. Open-drain output; requires a pullup resistor. Note: if Alert pin is not used, connecting this pin to GND is preferred. |
| SDA | B3 | I/O | Serial data input. Open-drain output; requires a pullup resistor. |
| V+ | B2 | I | Supply voltage |