SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| FAST MODE | FAST MODE PLUS | HIGH-SPEED MODE | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||
| f(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 1 | 0.001 | 3.4 | MHz |
| t(BUF) | Bus-free time between STOP and START conditions | 600 | – | 500 | 160 | – | ns | |
| t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. |
100 | – | 100 | 100 | – | ns | |
| t(SUSTA) | Repeated START condition setup time | 100 | – | 100 | 100 | – | ns | |
| t(SUSTO) | STOP condition setup time | 600 | – | 260 | 160 | – | ns | |
| t(HDDAT) | Data hold time(2) | 10 | 900 | 10 | 150 | 10 | 105 | ns |
| t(SUDAT) | Data setup time | 100 | – | 10 | 10 | – | ns | |
| t(LOW) | SCL clock low period | 1300 | – | 500 | 160 | – | ns | |
| t(HIGH) | SCL clock high period | 600 | – | 260 | 60 | – | ns | |
| t(VDAT) | Data valid time (data response time)(3) | 900 | 450 | ns | ||||
| tF | SDA, SCL fall time | – | 300 | 120 | – | 80 | ns | |
| tR | SDA, SCL rise time | – | 300 | – | 120 | – | 80 | ns |
| ttimeout | Timeout (SCL = Low or SDA = Low) | 30 | 30 | – | 40 | ms | ||
| tLPF | Glitch suppression filter | 50 | 50 | – | 40 | ns | ||