SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| TEMPERATURE SENSOR | |||||||
| TERR | Accuracy (temperature error) | 25°C | ± 0.1 | °C |
|||
| -25°C to 85°C | -0.3 | 0.3 | |||||
| -40°C to 125°C | -0.5 | 0.5 | |||||
| PSR | DC power supply rejection | 2 | m°C/V | ||||
| TRES | Temperature resolution | 12 | Bits | ||||
| 62.5 | m°C | ||||||
| TREPEAT | Repeatability(1) | 1Hz conversion cycle | ±1 | LSB | |||
| TLTD | Long-term stability and drift | 1000 hours at 125°C(2) | ±1 | LSB | |||
| tRESP_L | Response time (Stirred Liquid) | 2-layer FR4 PCB 1.5748mm thickness | τ = 63% for step response from 25°C to 75°C | 1.1 | s | ||
| Flexible PCB 0.2mm thickness | 0.2 | ||||||
| THYST | Temperature cycling and hysteresis(3) | ±1 | LSB | ||||
| tACT | Active conversion time | 11.4 | 12.8 | ms | |||
| tCONV | Conversion Period (Set by user) |
CR1 = 0, CR0 = 0 (0.25Hz) | 4 | 4.4 | s | ||
| CR1 = 0, CR0 = 1 (1Hz) | 1 | 1.1 | |||||
| CR1 = 1, CR0 = 0 (default, 4Hz) | 0.25 | 0.28 | |||||
| CR1 = 1, CR0 = 1 (8Hz) | 0.125 | 0.14 | |||||
| tVAR | Timing variation of all device settings | -10 | 10 | % | |||
| DIGITAL INPUT/OUTPUT | |||||||
| CIN | Input capacitance | 4.5 | pF | ||||
| VIH | Input logic high | 0.7 × V+ | V | ||||
| VIL | Input logic low | -0.3 | 0.3 × V+ | V | |||
| VHYST | Hysteresis | 0.11 | V | ||||
| IIN | Input current | ±0.1 | μA | ||||
| VOL | Output logic | IOL = –3mA | 0 | 0.4 | V | ||
| POWER SUPPLY | |||||||
| IDD_AVG | Average current consumption | Continuous conversion mode 1Hz conversion period |
Serial bus idle | 1.4 | 4 | μA | |
| Continuous conversion mode 4Hz conversion period |
3.4 | 7 | |||||
| One shot conversion mode 1Hz conversion period |
SCL = 400kHz | 6.7 | |||||
| SCL = 1MHz | 14 | ||||||
| IDD_SB | Standby current(4) | Continuous conversion mode Serial bus idle and connected to V+ |
0.85 | 3.3 | μA | ||
| IDD_SD | Shutdown current (Serial bus level = GND or V+) |
TA = +25°C, Serial bus inactive and connected to V+ | 0.07 | 0.2 | μA | ||
| TA = -40°C to 125°C | 2 | ||||||
| Serial bus active, SCL frequency = 400kHz | 5.5 | ||||||
| Serial bus active, SCL frequency = 1MHz | 13 | ||||||
| IDD_ACTIVE | Supply current during active conversion | Active Conversion, serial bus idle | 55 | 95 | μA | ||
| VPOR | Power-on reset threshold voltage | Supply rising | 1.02 | V | |||
| Brownout detect | Supply falling | 0.97 | V | ||||
| tINIT | Initialization time after power-on reset | 10 | ms | ||||
| tRESET | Reset Time | General Call Reset | 0.1 | ms | |||