SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| tw(TZ) | Pulse duration, TZx input low | Asynchronous | 1tc(SCO) | cycles | |
| Synchronous | 2tc(SCO) | cycles | |||
Table 6-80 shows the high-resolution PWM switching characteristics.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Micro Edge Positioning (MEP) step size(1) | 200 | ps |