SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Input X-BAR is used to route signals from a GPIO to many different IP blocks such as the ADCs, eCAPs, ePWMs, and external interrupts (see Figure 5-6). Table 5-8 lists the input X-BAR destinations. For details on configuring the Input X-BAR, see the Crossbar (X-BAR) chapter of the TMS320F280013x Real-Time Microcontrollers Technical Reference Manual.
Figure 5-6 Input X-BAR| INPUT | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ECAP | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| EPWM X-BAR | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| OUTPUT X-BAR | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| CPU XINT | XINT1 | XINT2 | XINT3 | XINT4 | XINT5 | |||||||||||
| EPWM TRIP | TZ1, TRIP1 | TZ2, TRIP2 | TZ3, TRIP3 | TRIP6 | ||||||||||||
| ADC START OF CONVERSION | ADCEXTSOC | |||||||||||||||
| EPWM / ECAP SYNC | EXTSYNCIN1 | EXTSYNCIN2 | ||||||||||||||
| DCCx | CLK1 | CLK1 | CLK1 | CLK0 | ||||||||||||
| EPG | EPG1IN1 | EPG1IN2 | EPG1IN3 | EPG1IN4 |