SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-2, Figure 9-3, Figure 9-4, and Figure 9-5 show the package symbolization. Table 9-1 lists the silicon revision codes.
| SILICON REVISION CODE | SILICON REVISION | REVID(1) Address: 0x5D00C |
COMMENTS |
|---|---|---|---|
| Blank | 0 | 0x0000 0001 | This silicon revision is available as TMX. |
| A | A | 0x0000 0002 | This silicon revision is available as TMX. |
| B | B | 0x0000 0003 | This silicon revision is available as TMS. Revisions B and C are functionally equivalent. |
| C | C | 0x0000 0004 | This silicon revision is available as TMS. Revisions B and C are functionally equivalent. |