SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device supply voltage, VDDIO and VDDA | Internal BOR enabled(3) | VBOR-VDDIO(MAX) + VBOR-GB(2) | 3.3 | 3.63 | V |
| Internal BOR disabled | 2.8 | 3.3 | 3.63 | ||
| Device supply voltage, VDD | 1.14 | 1.2 | 1.32 | V | |
| Device ground, VSS | 0 | V | |||
| Analog ground, VSSA | 0 | V | |||
| SRSUPPLY | Supply ramp rate of VDDIO, VDD, VDDA with respect to VSS.(4) | ||||
| VIN | Digital input voltage | VSS – 0.3 | VDDIO + 0.3 | V | |
| Analog input voltage | VSSA – 0.3 | VDDA + 0.3 | V | ||
| Junction temperature, TJ(1) | –40 | 140 | °C | ||
| Free-Air temperature, TA | –40 | 125 | °C | ||