SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Tacc | Temperature Accuracy | Internal reference (-40°C to 30°C) | -15 | ±2 | 15 | °C |
| Internal reference (30°C to 85°C) | -9 | ±2 | 7 | °C | ||
| Internal reference (85°C to 125°C) | -5 | ±2 | 8 | °C | ||
| Internal reference (125°C to 140°C) | -6 | ±2 | 12 | °C | ||
| External reference (-40°C to 30°C) | -8 | ±2 | 10 | °C | ||
| External reference (30°C to 140°C) | -5 | ±2 | 8 | °C | ||
| tstartup | Start-up time (TSNSCTL[ENABLE] to sampling temperature sensor) | 500 | µs | |||
| tacq | ADC acquisition time | 450 | ns | |||