SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| ADCCLK (derived from PERx.SYSCLK) | F2800137, F2800135, F2800133 | 5 | 60 | MHz | |
| F2800132 | 5 | 50 | |||
| Sample rate | 120-MHz SYSCLK F2800137, F2800135, F2800133 |
4 | MSPS | ||
| 100-MHz SYSCLK F2800132 |
3.45 | ||||
| Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs | 75 | ns | ||
| Internal VREFLO Connection | 75 | ||||
| VREFHI | External Reference | 2.4 | 2.5 or 3.0 | VDDA | V |
| VREFHI(2) | Internal Reference = 3.3V Range | 1.65 | V | ||
| Internal Reference = 2.5V Range | 2.5 | V | |||
| VREFHI | Package = 32QFN | VDDA | VDDA | VDDA | V |
| VREFLO | VSSA | VSSA |
V | ||
| VREFHI - VREFLO | 2.4 | VDDA |
V | ||
| Conversion range | Internal Reference = 3.3 V Range | 0 | 3.3 | V | |
| Internal Reference = 2.5 V Range | 0 | 2.5 | |||
| External Reference | VREFLO | VREFHI | |||
| Package = 32QFN | 0 | VDDA(3) |