SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 4-1 lists the features of the TMS320F280013x devices.
| FEATURE(1) | F2800137 | F2800135 | F2800133 | F2800132 | |
|---|---|---|---|---|---|
| PROCESSOR AND ACCELERATORS | |||||
| C28x | Frequency (MHz) | 120 | 100 | ||
| FPU32 - Type 0 | Yes | ||||
| TMU – Type 0 | Yes | ||||
| MEMORY | |||||
| Flash | 256KB (128KW) | 128KB (64KW) | 64KB (32KW) | ||
| RAM | 36KB (18KW) | ||||
| Security: JTAGLOCK, Zero-pin boot, Dual-zone security | Yes | ||||
| SYSTEM | |||||
| 32-bit CPU timers | 3 | ||||
| Watchdog-timer | 1 | ||||
| Dual Clock Compare (DCC) | 1 | ||||
| External Interrupts | 5 | ||||
| Embedded Pattern Generator (EPG) | 1 | ||||
| Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | ||||
| Crystal oscillator/External clock input | 1 | ||||
| INTOSC with ExtR accuracy(4) | +/- 1% | ||||
| Internal oscillator accuracy (2 INTOSC) |
See Section 6.11.3.5 | ||||
| Internal 3.3-V to 1.2-V Voltage Regulator (VREG) | Yes | ||||
| External VREG Support Using VREGENZ | - | 64 VPM only | - | ||
| GPIO | See Section 5.5 | ||||
| ANALOG PERIPHERALS | |||||
| ADC 12-bit | Number of ADCs | 2 | |||
| Conversion-time (ns)(2) | 250 ns / 4.00 MSPS | 290 ns / 3.45 MSPS | |||
| ADC channels | See Section 5.5 | ||||
| Temperature sensor | 1 | ||||
| Comparator Subsystem | CMPSS (each includes two comparators and two internal dynamic 12-bit DACs) | 1 | |||
| CMPSS_LITE (each includes two comparators and two static 9.5-bit effective DACs) | 3 | ||||
| CONTROL PERIPHERALS(3) | |||||
| eCAP modules – Type 2 | 2 | ||||
| ePWM/HRPWM – Type 4 | Total Channels | 14 | 6 | ||
| Channels with high-resolution capability | 2 (ePWM1) | ||||
| eQEP modules – Type 2 | 1 | ||||
| COMMUNICATION PERIPHERALS(3) | |||||
| CAN – Type 0 | 1 | – | |||
| I2C – Type 1 | 2 | ||||
| SCI – Type 0 (UART-Compatible) | 3 | ||||
| SPI – Type 2 | 1 | ||||
| PACKAGE, TEMPERATURE, AND QUALIFICATION OPTIONS | |||||
| 64 PM | Yes | Yes | - | ||
| 64 PM with VREGENZ (64 VPM) | - | Yes | - | ||
| 48 PT | Yes | Yes | |||
| 48 RGZ | Yes | Yes | |||
| 32 RHB | Yes | Yes | |||
| Junction temperature (TJ) | –40°C to 140°C | ||||
| Free-Air temperature (TA) | –40°C to 125°C | ||||