SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Valid low-level input voltage | 0.8 | V | |||
| VIH | Valid high-level input voltage | 2.1 | VDDIO | V | ||
| VOL | Low-level output voltage | At Ipullup = 4 mA | 0.4 | V | ||
| IOL | Low-level output current | VOL ≤ 0.4 V | 4 | mA | ||
| tSP | Pulse width of spikes that must be suppressed by the input filter | 0 | 50 | ns | ||
| Ii | Input leakage current on each pin | 0.1 Vbus < Vi < 0.9 Vbus | –10 | 10 | µA | |
| Ci | Capacitance on each pin | 10 | pF | |||
| Vnoise | Signal immunity from 10 MHz to 100 MHz | 300 | mV p-p | |||