SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
IDD | Active supply current | VSEL = 0V, 1.2V or VDD
VS = 0V to 3.6V TA = –40°C to +85°C |
7 | 10 | µA | |
IDD | Active supply current | VSEL = 0V, 1.2V or VDD
VS = 0V to 3.6V TA = –40°C to +125°C |
7 | 14 | µA | |
DC CHARACTERISTICS | ||||||
RON | ON-state resistance | VS = 0V to VDD
ISD = 8 mA |
1.7 | 6.5 | Ω | |
RON | On-resistance | VS = 0V to VDD * 2 VS(max) = 3.6V ISD = 8 mA |
3 | 8 | Ω | |
ΔRON | On-resistance match between channels | VS = VDD
ISD = 8 mA |
0.1 | 0.4 | Ω | |
RON(FLAT) | On-resistance flatness | VS = 0V to VDD
ISD = 8 mA |
1 | 3.5 | Ω | |
IPOFF | Powered-off I/O pin leakage current | VDD = 0V VS = 0V to 3.6V VD = 0V |
–2 | 0.01 | 2 | µA |
IS(OFF)
ID(OFF) |
OFF leakage current | Switch Off VD = 0.8*VDD / 0.2*VDD VS = 0.2*VDD / 0.8*VDD TA = –40°C to +85°C |
–10 | 0.01 | 10 | nA |
IS(OFF)
ID(OFF) |
OFF leakage current | Switch Off VD = 0.8*VDD / 0.2*VDD VS = 0.2*VDD / 0.8*VDD TA = –40°C to +125°C |
–100 | 0.01 | 100 | nA |
ID(ON)
IS(ON) |
ON leakage current | Switch On VD = 0.8 x VDD / 0.2 x VDD, S pins floating or VS = 0.8 x VDD / 0.2 x VDD, D pins floating TA = –40°C to +85°C |
–10 | 0.01 | 10 | nA |
ID(ON)
IS(ON) |
ON leakage current | Switch On VD = 0.8*VDD / 0.2*VDD, S pins floating or VS = 0.8*VDD / 0.2*VDD, D pins floating TA = –40°C to +125°C |
–160 | 0.01 | 160 | nA |
LOGIC INPUTS | ||||||
VIH | Input logic high | 0.8 | 3.6 | V | ||
VIL | Input logic low | 0 | 0.45 | V | ||
IIH | Input high leakage current | VSEL = 1.8V, VDD | 0.5 | 2.5 | μA | |
IIL | Input low leakage current | VSEL = 0V | –1 | 0.1 | μA | |
RPD | Internal pull-down resistor on logic pins | 6 | MΩ | |||
CI | Logic input capacitance | VSEL = 0V, 1.8V or VDD
f = 1 MHz |
3 | pF |