SCDS487A October 2025 – December 2025 TMUX4819 , TMUX4821
PRODUCTION DATA
The TMUX48xx supports signal voltages beyond the supply on the source (Sx) and drain (Dx) pins up to ±15V. This feature allows both AC and DC bidirectional signals above VDD and below ground to pass through the switch without distortion, using a unidirectional supply. The device remains within the performance mentioned in the Electrical Characteristics.