SCDS487A October 2025 – December 2025 TMUX4819 , TMUX4821
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Positive power supply voltage | 1.8 | 5.5 | V | ||
| VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | -15 | 15 | V | ||
| VSEL | Address/Select pin voltage | 0 | 5.5 | V | ||
| IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC(1) | A | |||
| TA | Ambient temperature | -40 | 125 | °C | ||