SCDS460 june 2023 TMUX582F-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Bandwidth (BW) is defined as the range of frequencies that are attenuated by < 3 dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (D) of the TMUX582F-SEP. Figure 7-16 and Equation 3 shows the setup used to measure bandwidth of the switch.