SCDS460 june 2023 TMUX582F-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Transition time is defined as the time taken by the output of the device to rise (to 90% of the transition) or fall (to 10% of the transition) after the address signal (Ax) has fallen or risen to 50% of the transition. Figure 7-8 shows the setup used to measure transition time, denoted by the symbol tTRAN.