SCDS460 june 2023 TMUX582F-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VT | Threshold voltage for fault detector | –55°C to +125°C | 0.7 | V | |||
DIGITAL INPUT/ OUTPUT | |||||||
VIH | High-level input voltage | EN, Ax pins | –55°C to +125°C | 1.3 | 22 | V | |
VIL | Low-level input voltage | EN, Ax pins | –55°C to +125°C | 0 | 0.8 | V | |
VOL(FLAG) | Low-level output voltage | FF and SF pins, IO = 5 mA | –55°C to +125°C | 0.1 | V | ||
POWER SUPPLY | |||||||
VUVLO | Undervoltage lockout (UVLO) threshold voltage (VDD – VSS) | single supply configuration only | –55°C to +125°C | 6 | V | ||
RD(OVP) | Drain resistance to fault rail during overvoltage event on selected source pin | 25°C | 40 | kΩ |