SCDS460 june 2023 TMUX582F-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Fault recovery time (tRECOVERY) measures the delay between the source voltage falling from overvoltage condition to below fault supply voltage (VFP or VFN) plus 0.5 V and the drain voltage rising from 0 V to 50% of the final output voltage. Figure 7-10 shows the setup used to measure tRECOVERY.