SCDS460 june 2023 TMUX582F-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 7.8 V, IS = –1 mA | –55°C to +25°C | 180 | Ω | ||
–55°C to +125°C | 400 | ||||||
ΔRON | On-resistance mismatch between channels | VS = 0 V to 7.8 V, IS = –1 mA | –55°C to +25°C | 2.5 | Ω | ||
–55°C to +125°C | 13 | ||||||
RFLAT | On-resistance flatness | VS = 0 V to 7.8 V, IS = –1 mA | –55°C to +25°C | 7 | Ω | ||
RFLAT | On-resistance flatness | VS = 0 V to 7.8 V, IS = –1 mA | –55°C to +125°C | 80 | Ω | ||
RFLAT | On-resistance flatness | VS = 1 V to 7.8 V, IS = –1 mA | –55°C to +25°C | 1.5 | Ω | ||
–55°C to +125°C | 8 | ||||||
RON_DRIFT | On-resistance drift | VS = 6 V, IS = –1 mA | –55°C to +125°C | 1.2 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | Switch state is off, VS = 1 V/ 10 V, VD = 10 V/ 1 V, VDD = 13.2 V | –55°C to +25°C | –1 | 0.1 | 1 | nA |
–55°C to +125°C | –4.5 | 4.5 | |||||
ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = 1 V/ 10 V, VD = 10 V/ 1 V, VDD = 13.2 V | –55°C to +25°C | –1 | 0.1 | 1 | nA |
–55°C to +125°C | –15 | 15 | |||||
IS(ON), I,D(ON) | Channel on leakage current | Switch state is on, VS = floating, VD = 1 V/ 10 V, VDD = 13.2 | –55°C to +25°C | –1.5 | 0.3 | 1.5 | nA |
–55°C to +125°C | –23 | 23 | |||||
FAULT CONDITION | |||||||
IS(FA) | Input leakage
current during overvoltage |
VS = ± 60 V, GND = 0V, VDD = VFP = 13.2 V, VSS = VFN = 0 V | –55°C to +125°C | ±145 | µA | ||
Input leakage
current during overvoltage with grounded supplies |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= 0 V, VEN = VAx = 0 V or floating | ±135 | |||||
Input leakage
current during overvoltage with floating supplies |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= floating, VEN = VAx = 0 V or floating | ±135 | |||||
ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0V, VDD = VFP = 13.2 V, VSS = VFN = 0 V | –55°C to +25°C | ±10 | nA | ||
–55°C to +125°C | –100 | 100 | |||||
Output leakage current during overvoltage with grounded supplies |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= 0 V, VEN = VAx = 0 V or floating | –55°C to +25°C | –50 | ±1 | 50 | ||
–55°C to +125°C | –550 | 550 | |||||
Output leakage current during overvoltage with floating supplies |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= floating, VEN = VAx = 0 V or floating | –55°C to +25°C | ±3 | µA | |||
–55°C to +125°C | ±8 | ||||||
DIGITAL INPUT/ OUTPUT | |||||||
IIH | High-level input current | VEN = VAx = VDD | –55°C to +125°C | –2.5 | ± 0.6 | 2.5 | µA |
IIL | Low-level input current | VEN = VAx = 0 V | –55°C to +125°C | –1.5 | ± 0.6 | 1.5 | µA |
SWITCHING CHARACTERISTICS | |||||||
tON (EN) | Enable turn-on time | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
–55°C to +25°C | 160 | ns | ||
–55°C to +125°C | 300 | ||||||
tOFF (EN) | Enable turn-off time | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
–55°C to +25°C | 420 | ns | ||
–55°C to +125°C | 500 | ||||||
tTRAN | Transition time | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
–55°C to +25°C | 160 | ns | ||
–55°C to +125°C | 240 | ||||||
tBBM | Break-before-make time delay | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
–55°C to +125°C | 90 | ns | ||
tRESPONSE | Fault response time | VFP = 8
V, VFN = 0 V, RL = 4 kΩ, CL= 12 pF |
–55°C to +125°C | 225 | ns | ||
tRECOVERY | Fault recovery time | VFP = 8
V, VFN = 0 V, RL = 4 kΩ, CL= 12 pF |
–55°C to +125°C | 0.75 | µs | ||
tRESPONSE(FLAG) | Fault flag response time | VFP = 8
V, VFN = 0 V, VPU = 5 V, RPU = 1 kΩ, CL= 12 pF |
25°C | 120 | ns | ||
tRECOVERY(FLAG) | Fault flag recovery time | VFP = 8
V, VFN = 0 V, VPU = 5 V, RPU = 1 kΩ, CL= 12 pF |
25°C | 0.75 | µs | ||
QINJ | Charge injection | VS = 6 V, CL = 1 nF, RS = 0 Ω | 25°C | -11 | pC | ||
OISO | Off-isolation | RS = 50
Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V, f = 1 MHz |
25°C | –75 | dB | ||
XTALK | Intra-channel crosstalk | RS = 50
Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V, f = 1 MHz |
25°C | –90 | dB | ||
BW | –3 dB bandwidth | RS = 50
Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V, f = 1 MHz |
25°C | 130 | MHz | ||
ILOSS | Insertion loss | RS = 50
Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V, f = 1 MHz |
25°C | –9 | dB | ||
THD+N | Total harmonic distortion plus noise | RS = 40 Ω, RL = 10k Ω, VS = 6 VPP, VBIAS = 6 V, f = 20 Hz to 20 kHz | 25°C | 0.0025 | % | ||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 6 V | 25°C | 4 | pF | ||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 6 V | 25°C | 31 | pF | ||
CS(ON), CD(ON) | Input/Output on-capacitance | f = 1 MHz, VS = 6 V | 25°C | 34 | pF | ||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD, VS = 6 V | 25°C | 0.25 | mA | ||
–55°C to +125°C | 0.6 | ||||||
ISS | VSS supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD, VS = 6 V | 25°C | 0.15 | mA | ||
–55°C to +125°C | 0.5 | ||||||
IGND | GND current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD, VS = 6 V | 25°C | 0.075 | mA | ||
IFP | VFP supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD, VS = 6 V | 25°C | 10 | µA | ||
IFN | VFN supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD, VS = 6 V | 25°C | 10 | µA | ||
IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD | 25°C | 0.25 | mA | ||
–55°C to +125°C | 1.25 | ||||||
ISS(FA) | VSS supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD | 25°C | 0.15 | mA | ||
–55°C to +125°C | 0.75 | ||||||
IGND(FA) | GND current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD | 25°C | 0.2 | mA | ||
IFP(FA) | VFP supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD | 25°C | 20 | µA | ||
IFN(FA) | VFN supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VEN/ VAx = 0 V, 5 V, or VDD | 25°C | 20 | µA | ||
IDD(DISABLE) | VDD supply current (disable mode) | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 0 V, VS = 0 V | 25°C | 0.15 | mA | ||
–55°C to +125°C | 0.6 | ||||||
ISS(DISABLE) | VSS supply current (disable mode) | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 0 V, VS = 0 V | 25°C | 0.1 | mA | ||
–55°C to +125°C | 0.5 |