SCDS397B November 2018 – August 2025 TMUX6136
PRODUCTION DATA
The TMUX6136 conducts equally well from source (Sx) to drain (D) or from drain (D) to source (Sx). Each TMUX6136 channel has very similar characteristics in both directions. The valid analog signal for TMUX6136 ranges from VSS to VDD. The input signal to the TMUX6136 swings from VSS to VDD without any significant degradation in performance.