SCDS397A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
The TMUX6136 operates across a wide supply range of ±5 V to ±16.5 V (10 V to 16.5 V in single-supply mode). The device also performs well with unsymmetric supplies such as VDD = 12 V and VSS= –5 V. For reliable operation, use a supply decoupling capacitor ranging between 0.1 µF to 10 µF at both the VDD and VSS pins to ground.