SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the EN pin of the TMUX7236 is pulled high, one of the switches is closed based on the state of the SEL pin. When the EN pin is pulled low, both of the switches are in an open state regardless of the state of the SEL pin. The control pins can be as high as 44 V.