SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
PW (TSSOP) | +44 V Dual Supply(1) | 470 | 300 | 165 | mA |
±15 V Dual Supply | 455 | 300 | 165 | mA | |
+12 V Single Supply | 355 | 240 | 145 | mA | |
±5 V Dual Supply | 335 | 225 | 140 | mA | |
RUM (WQFN) | +44 V Single Supply(1) | 650 | 400 | 180 | mA |
±15 V Dual Supply | 650 | 400 | 180 | mA | |
+12 V Single Supply | 500 | 310 | 170 | mA | |
±5 V Dual Supply | 450 | 290 | 160 | mA |