SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The low on-resistance of TMUX7236 and ultra-low charge injection performance make this device ideal for implementing high precision systems. Figure 8-30 shows the plot for the on-resistance versus temperature. Additionally, the TMUX7236 features a very low mismatch between channels, which is important for this application because it reduces the difference between the calibration and non-calibration paths. The TMUX7236 features mismatch between channels <180 mΩ and 100 mΩ typically.
| VDD = 15 V, VSS = −15 V |