SLVS165O April 1998 – March 2025 TPS3820 , TPS3823 , TPS3824 , TPS3825 , TPS3828
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Supply voltage | 1.1 | 5.5 | V | ||
| VIH | High level input voltage at MR and WDI | 0.7 × VDD | V | |||
| VIL | Low level input voltage | 0.3 × VDD | V | |||
| Δt/ΔV | Input transition rise and fall rate at MR or WDI | 100 | ns/V | |||
| TA | Operating free-air temperature range | –40 | 85 | ℃ | ||
| TA | Operating free-air temperature range for TPS3823A-33 only | –40 | 125 | ℃ | ||