SLVS165O April 1998 – March 2025 TPS3820 , TPS3823 , TPS3824 , TPS3825 , TPS3828
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ttout | Watchdog time out | TPS3820 | VDD ≥ VIT– + 0.2V, See timing diagram | 112 | 200 | 300 | ms |
| TPS3823/4/8, TPS3823A | 0.9 | 1.6 | 2.5 | s | |||
| td | Delay time | TPS3820 | VDD ≥ VIT– + 0.2V, See timing diagram | 15 | 25 | 37 | ms |
| TPS3823/4/5/8, TPS3823A | 120 | 200 | 300 | ||||
| tPHL | Propagation delay time, high-to-low output | MR to RESET delay (TPS3820/3/5/8, TPS3823A) | VDD ≥ VIT– + 0.2V, VIL = 0.3 x VDD, VIH = 0.7 x VDD | 0.1 | µs | ||
| VDD to RESET delay | VIL = VIT– – 0.2V, VIH = VIT– + 0.2V | 25 | µs | ||||
| tPLH | Propagation delay time, low-to-high output | MR to RESET delay (TPS3824/5) | VDD ≥ VIT– + 0.2V, VIL = 0.3 x VDD, VIH = 0.7 x VDD | 0.1 | µs | ||
| VDD to RESET delay (TPS3824/5) | VIL = VIT– – 0.2V, VIH = VIT– + 0.2V | 25 | µs | ||||