SLUSF07 December 2024 TPS4813-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Certain end equipments like automotive power distribution unit power different loads including other ECUs. These ECUs can have large input capacitances. If power to the ECUs is switched on in uncontrolled way, large inrush currents can occur and potentially damaging the power FETs.
To limit the inrush current during capacitive load switching, the following system design techniques can be used with TPS48130-Q1 device.