SLUSF07 December 2024 TPS4813-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input Pins | VS to GND | 3.5 | 95 | V | |
| Minimum voltage on VS pin for Short Circuit Protection | 4 | ||||
| EN/UVLO, INP, LPM to GND | 0 | 65 | |||
| Output Pins | FLT, WAKE to GND | 0 | 15 | V | |
| External Capacitor | VS, SRC to GND | 22 | nF | ||
| BST to SRC | 0.1 | µF | |||
| Tj | Operating Junction temperature(2) | –40 | 150 | °C | |