SLUSF07 December 2024 TPS4813-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device transitions from shutdown mode to active mode directly when EN/UVLO and LPM are driven high together at same time.
TPS48130-Q1 transitions from low power mode into active mode by:
In this mode, charge pump, gate drivers and all protections are enabled. The main FET (G1 gate drive) can be tuned ON or OFF by driving INP high or low respectively and bypass FET (G2 gate drive) is turned OFF and WAKE pin asserts low in this state.
The device exits active mode and enters low power mode when LPM is pulled low.
Protections available in active state are: