SLUSF07 December 2024 TPS4813-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In the safety critical designs, short-circuit protection (SCP) feature and its diagnosis is important.
The TPS48130-Q1 features the diagnosis of the internal short circuit protection. When SCP_TEST is driven low to high then, a voltage is applied internally across the SCP comparator inputs to simulate a short circuit event. The comparator output controls the gate drive (G1PU/G1PD) and also the FLT. If the gate drive goes low (with initially being high) and FLT also goes low then it indicates that the SCP is good otherwise it is to be treated as SCP feature is not functional.
If the SCP_TEST feature is not used, then connect SCP_TEST pin to GND.