SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
The maximum output capability of the TPS61299-Q1 is determined by the input-to-output ratio and the current limit of the boost converter. The maximum output current can be estimated by Equation 2.
where
Minimum input voltage, maximum boost output voltage, and minimum current limit ILIM are used as the worst case condition for the estimation.