SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
As for all switching power supplies, the layout is an important step in the design, especially at high peak currents and high switching frequencies. If the layout is not carefully done, the regulator can show stability problems as well as EMI problems. Therefore, use wide and short traces for the main current path and for the power ground paths. The input and output capacitors , as well as the inductor are placed as close as possible to the device.