SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
The TPS61299-Q1 is a synchronous step-up converter and operates in a hysteretic control scheme. The TPS61299-Q1 has a wide input voltage supply range between 0.5V and 5.5V(0.7V rising voltage for start up). The device only consumes 95nA quiescent current and can achieve up high efficiency under light load condition.
The TPS61299-Q1 provides the input current limit of 1.2A and supports true shutdown function at EN is low.
TPS61299-Q1 provides a fast transient performance mode and accurate load regulation mode for different system.