SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
TERMINAL | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME |
DRL |
|||
VIN |
1 |
PWR | IC power supply input | |
SW |
2 |
I | The switch pin of the converter. It is connected to the drain of the internal low-side power MOSFET and source of the internal high-side power MOSFET. | |
EN |
3 |
I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device. | |
VSEL |
4 |
I |
Boost output voltage selection pin. Connect a resistor between this pin and ground to select one of 21 output voltages. | |
VOUT |
5 |
PWR | Boost converter output | |
GND |
6 |
PWR | Ground |