SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
The TPS61299-Q1 is a synchronous step-up converter and operates in a hysteretic control scheme. The TPS61299-Q1 has a wide input voltage supply range between 0.5V and 5.5V ( 0.7V rising voltage for start-up). It only consumes 95nA quiescent current and can achieve up high efficiency under light load condition.
The TPS61299-Q1 support the average input current limit of 1.2A and support true shutdown function at EN is low.TPS61299-Q1 provides a fast transient performance mode and accurate load regulation mode for different system.