SLVSCD6A December 2015 – January 2021 TPS62097
PRODUCTION DATA
For this design example, use the following as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.5 V to 6 V |
Output voltage | 1.2 V |
Output current | 2.0 A |
Output voltage ripple | < 30 mV |
Table 9-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
C1 | 10 μF, Ceramic Capacitor, 6.3 V, X7R, size 0805, C2012X7R0J106M125AB | TDK |
C2 | 22 μF, Ceramic Capacitor, 6.3 V, X7S, size 0805, C2012X7S1A226M125AC | TDK |
C3 | 10 nF, Ceramic Capacitor, 6.3 V, X7R, size 0603, GRM188R70J103KA01 | Murata |
L1 | 1 µH, Shielded, 5.4 A, XFL4020-102MEB | Coilcraft |
R1 | Depending on the output voltage, 1% accuracy | Std |
R2 | 20 kΩ, 1% accuracy | Std |
R3 | 100 Ωk, 1% accuracy | Std |