SLVSFS6A May   2021  – September 2021 TPS629210-Q1

ADVANCE INFORMATION  
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
      1. 8.3.1 Mode Selection and Device Configuration (MODE/S-CONF Pin)
      2. 8.3.2 Adjustable VO Operation (External Voltage Divider)
      3. 8.3.3 Settable VO Operation (VSET and Internal Voltage Divider)
      4. 8.3.4 Smart Enable with Precise Threshold
      5. 8.3.5 Power Good (PG)
      6. 8.3.6 Undervoltage Lockout (UVLO)
      7. 8.3.7 Current Limit and Short Circuit Protection
      8. 8.3.8 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Forced Pulse Width Modulation (PWM) Operation
      2. 8.4.2 AEE (Automatic Efficiency Enhancement)
      3. 8.4.3 Power Save Mode Operation (Auto PFM/PWM)
      4. 8.4.4 100% Duty-Cycle Operation
      5. 8.4.5 Output Discharge Function
      6. 8.4.6 Starting into a Pre-Biased Load
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 External Component Selection
        1. 9.1.1.1 Programming the Output Voltage
        2. 9.1.1.2 Inductor Selection
        3. 9.1.1.3 Capacitor Selection
          1. 9.1.1.3.1 Output Capacitor
          2. 9.1.1.3.2 Input Capacitor
        4. 9.1.1.4 Output Filter and Loop Stability
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
      1. 11.2.1 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

Over operating junction temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VI Input voltage range 3.0 17 V
VO Output voltage range 0.4 5.5 V
CI Effective input capacitance 2.5 4.7 µF
CO Effective output capacitance(1) 10 22 200 (1) µF
L Output inductance 2.2(2) 4.7(3) µH
IOUT Output current 0 1 A
ISINK_PG Sink current at PG-Pin 1 mA
TJ Junction temperature (4) -40 150 °C
This is for capacitors directly at the output of the device. More capacitance is allowed if there is a series resistance associated to the capacitor.
Nominal inductance value. 
Larger values of inductance may be used to reduce the ripple current, but they may have a negative impact on efficiency and the overvall transient responce.
Operating lifetime is derated at junction temperatures greater than 150°C.