SLVSFS6A May   2021  – September 2021 TPS629210-Q1

ADVANCE INFORMATION  
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
      1. 8.3.1 Mode Selection and Device Configuration (MODE/S-CONF Pin)
      2. 8.3.2 Adjustable VO Operation (External Voltage Divider)
      3. 8.3.3 Settable VO Operation (VSET and Internal Voltage Divider)
      4. 8.3.4 Smart Enable with Precise Threshold
      5. 8.3.5 Power Good (PG)
      6. 8.3.6 Undervoltage Lockout (UVLO)
      7. 8.3.7 Current Limit and Short Circuit Protection
      8. 8.3.8 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Forced Pulse Width Modulation (PWM) Operation
      2. 8.4.2 AEE (Automatic Efficiency Enhancement)
      3. 8.4.3 Power Save Mode Operation (Auto PFM/PWM)
      4. 8.4.4 100% Duty-Cycle Operation
      5. 8.4.5 Output Discharge Function
      6. 8.4.6 Starting into a Pre-Biased Load
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 External Component Selection
        1. 9.1.1.1 Programming the Output Voltage
        2. 9.1.1.2 Inductor Selection
        3. 9.1.1.3 Capacitor Selection
          1. 9.1.1.3.1 Output Capacitor
          2. 9.1.1.3.2 Input Capacitor
        4. 9.1.1.4 Output Filter and Loop Stability
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
      1. 11.2.1 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Voltage(2) VIN, EN, PG, MODE/S-CONF -0.3 18 V
Voltage(2) SW (DC) -0.3 VIN + 0.3 V
Voltage(2) SW (AC, less than 10ns)(3) -3.0 23 V
Voltage(2) FB/VSET, VOS -0.3 6 V
Current PG 10 mA
TJ Junction temperature -40 150 °C
Tstg Storage temperature -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values are with respect to network ground terminal.
While switching.